Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA418

Custom Load Washer Load Cell

1 Products
settings
Item Number
Load Capacity
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Output Type
Ip / Nema Rating
Environmental Conditions
Material
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Rohs
Custom Special
60000 lb
0.75
1.63
1.3
2.21
1.62
No
Connector
mV/V
IP64
Water Resistance
17-4 PH S.S.
No
1
0.9
Compression
QLA418 , 60000 lb , Custom Load Washer Thru-Hole Donut Load Cell , Material - 17-4 PH S.S. , 0.75" [194. mm] ID x 1.62" [41.1 mm] OD x 1.3" [33 mm] H , 4 Pin M9 Receptacle
Yes
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer