QLA192 play_arrowQSH00345

Amplified Load Sensing Clevis Pin

QLA192 , 1500 lb , Amplified Load Pin , Clevis Pin , Shear Pin Load Cell , 0.495" [12.57 mm] OD , 2.5 +/-2 VDC Analog Output , Material - 17-4 PH S.S. , Internal Amplifier , 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA192 is a custom amplified load sensing clevis pin that is capable of measuring up to 1500 lb (6672 N). The OD of the pin is 0.490 inches (12.45 mm). The body of the sensor is made of stainless steel and includes an internal amplifier that outputs a  +/- 2 VDC analog signal.  It includes a 6 pin Bendix receptacle. FUTEK is capable of designing clevis pins of various geometries and capacities.

Features
  • +/- 2 VDC nominal rated output
  • Operating temperature of -40 to 180 °F (-40 to 82 °C)
  • Body of sensor features an anti-rotation key
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
24
Vdc
Input Resistance
1
372
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
1500
lbs
Nonlinearity
1
-2
2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
2.4
2.6
Vdc
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.