QLA193 play_arrowQSH00353

Amplified Load Sensing Clevis Pin

QLA193 , 1500 lb , Amplified Load Sensing Clevis Pin , 0.5" OD , Replacement Load Pin for QLA110 (Q11834) , One Piece Flexure
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA193 is a custom amplified load sensing clevis pin that is capable of measuring up to 1500 lb (6672 N). The OD of the pin is 0.490 inches (12.45 mm). The body of the sensor is made of stainless steel and includes an internal amplifier that outputs a 5 VDC analog signal.  It includes a 6 pin Bendix receptacle. FUTEK is capable of designing clevis pins with various geometries and capacities.

Features
  • 5 VDC nominal rated output
  • Operating temperature of -40 to 180 °F (-40 to 82 °C)
  • Body of sensor features an anti-rotation key
Technical Documents
Specifications
CHANNELMINTYPMAXUNIT
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.