QLA208 play_arrowQSH00427

Collet Force Sensor w/ Display

QLA208 , 500 lb , Collet Force , Pinch Sensor w/ Display , 0.79" [20.1 mm] OD , Material - 17-4 PH S.S. , 28 Awg 6 Conductor Shielded Polyurethane Cable , 6 ft Long w/ Armor Guard Housing
Listed price is in U.S. currency and subject to verification along with availability
QLA208
QLA208
QLA208
QLA208
Description
Collet Force Sensor with Display
Features
Specifications
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Input Resistance
1
1050
Ohms nom.
Capacity
1
500
lbs
Nonlinearity
1
-0.25
0.25
% of R.O.
Output Resistance
1
1050
Ohms nom.
Rated Output
1
0.75
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer