QLA212 play_arrowQSH00334

Collet Force Verification System

QLA212 , 500 lb , Collet Force Verification System , Designed to Calibrate QLA208 , Material - 17-4 PH S.S. , Standard
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA212 is a custom collet force verification system designed measure the clamping force of an IRIS collet chuck. It is capable of measuring up to 500 lbf (2224 N) and features a dimensionally adjustable chuck with built-in sensors. It also includes a rotating knob to adjust the clamping force of the chuck.


Features
  • Includes 120 VAC power supply converter to 12 VDC
  • Operating temperature of 32 to 130 °F (0 to 54 °C
  • Safe overload protection of 150% of R.O.
Technical Documents
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
500
lbs
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.