QLA171 play_arrowQSH00249

Cryogenic Compression Load Cell

QLA171 , 15000 lb , Cryogenic Compression Load Cell , Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA171 is a cryogenically rated miniature column load cell that offers an impressive compact design at a high rated capacity (15000 lb, or 66.72 kN). It has a diameter of 1.48” (3.76 cm) and a height of 1.00” (2.54 cm). It’s constructed of stainless steel with a raised surface to lower the possibility of off-center loading. This sensor is designed to measure loads in compression and features a 10-ft (3.05 m) 26 AWG 4 conductor shielded Teflon cable.  Designed to operate in Lox (liquid oxygen) and tested to survive liquid nitrogen. Developed to test a cryogenic valve.

Features

  • Cryogenically rated to operate between -250 to 150 °F (-156 to 65 °C)
  • Small profile for tight spaces
  • High capacity
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
15000
lbs
Nonlinearity
1
-3
3
% of R.O.
Nonrepeatability
1
-1
1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-3
150
F
Temperature Shift Span
1
-0.1
0.1
% of Load/F
Temperature Shift Zero
1
-0.1
0.1
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.