QLA295 play_arrowQSH01025

Cryogenic Donut Load Cell

QLA295 , Ch 1: 200 N; Ch 2: 200 N , Custom Cryogenic Donut Load Cell , Dual Bridge , Vacuum Compatible / Low Outgassing Compliant to ASTM E595 , Material - S.S. , 0.93 " [23.7 mm] ID , 4x Twisted Pair Cable , Axial Cable Exit , 3.3 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QLA295
QLA295
Description
Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
15
Vdc
2
1
15
Vdc
Input Resistance
1
700
Ohms nom.
2
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
2
150
% of R.O.
Capacity
1
200
N
2
200
N
Nonlinearity
1
-5
5
% of R.O.
2
-5
5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
2
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
2
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
2
1.5
mV/V nom.
Compensated Temperature
1
-112
158
F
2
-112
158
F
Operating Temperature
1
-112
158
F
2
-112
158
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
2
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
2
-5
5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer