QLA295 play_arrowQSH01025

Cryogenic Donut Load Cell

QLA295 , Ch 1: 200 N; Ch 2: 200 N , Custom Cryogenic Donut Load Cell , Dual Bridge , Vacuum Compatible / Low Outgassing Compliant to ASTM E595 , Material - S.S. , 0.93 " [23.7 mm] ID , 4x Twisted Pair Cable , Axial Cable Exit , 3.3 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

The model QLA295 is a cryogenically rated Through-Hole load cell built for press or inline applications. It has a very robust construction available in 15-5 precipitation-hardened stainless steel, providing a capacity of 45 lbs (20.4 kg), with an ID of 0.934” (2.37 cm).  This load cell offers high accuracy and high stiffness. It has a nonlinearity of ± 1% and operating temperature of -112 °F to 158 °F (-80 to  70 degrees Celsius). The weight of this load cell is approximately 0.2 lbs (90.7 g) and features a safe overload protection of 150% of its Rated Output.

Features

  • Cryogenically rated
  • Fast response time
  • For use in compression and tension
  • Compatible in load washer applications
  • 15-5 PH stainless steel construction

Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
15
Vdc
2
1
15
Vdc
Input Resistance
1
700
Ohms nom.
2
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
2
150
% of R.O.
Capacity
1
200
N
2
200
N
Nonlinearity
1
-5
5
% of R.O.
2
-5
5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
2
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
2
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
2
1.5
mV/V nom.
Compensated Temperature
1
-112
158
F
2
-112
158
F
Operating Temperature
1
-112
158
F
2
-112
158
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
2
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
2
-5
5
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.