QLA401 play_arrowQSH01947

Custom Autoclavable Thru Hole Washer Load Cell

QLA401 , 175 lb , Custom Surgical Grade OEM Autoclavable/Sterilizable/Biocompatible Thru Hole Load Cell , IP69K , RoHS Compliant , Material - Inconel , 5 Pin Header
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA401 is an sterilizable,  autoclavable through hole load cell built for press or inline compression applications. It features a robust inconel construction, with a nominal ID of 0.122" (0.31 cm) and a 5 pin header. It offers nonlinearity of  ±1%, deflection of 0.0005" nominal, and a compensated operating temperature of 50 °F to 104 °F (10 to 40 Celsius) . It is also capable of surviving hundreds of sterilization cycles.


Features

  • IP69K rated for autoclavable sterilization cycles
  • Rated capacity of 175 lb
  • RoHS compliant

Technical Documents
Videos
video
Autoclavable Sensors Production Facility | Hermetically Sealed Load Cells
video
FUTEK Autoclavable Load Cells Overview
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
6
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
175
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
59
104
F
Operating Temperature
1
59
104
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
30
63
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.