Item Number | Load Capacity | Load Directions | Inner Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | # Of Bridges/channels | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67442.7 lb | Compression | 5.512 | 0.984 | 9.06 | 9.06 | 9.06 | Cable | 24 Awg 4 Conductor Braided Shielded Teflon Cable | 20 ft | mV/V | IP64 | 17-4 PH S.S. | 1 | 8 | Y |