Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA368

Custom Beam w/ Load Button

1 Products
settings
Item Number
Load Capacity
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Load Directions
Description
Rohs
Custom Special
40 lb
QLA368 , 40 lb , Custom Low Profile Beam Load Cell Designed for Laparoscopic Tool (MIS) Calibration/Verification , 0.217" [5.51 mm] Height , Material - 17-4PH , 34 Awg 4 Conductor Braided Cable , 5 ft Long
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer