Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA146

Custom Compression Load Cell

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Cable Type
Cable Length
Output Type
Environmental Conditions
Material
# Of Bridges/channels
Custom Special
15000 lb
Compression
0.625
1.375
1.375
1.375
Cable
29 Awg 4 Conductor Spiral Shielded Teflon Cable
40 ft
mV/V
Submersible
440C S.S.
1
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer