Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA267

Custom Compression Load Cell

1 Products
settings
Item Number
Load Capacity
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Custom Special
60000 lb
4.01
8.48
2
8.48
8.48
No
Cable
28 Awg 6 Conductor Braided Shielded Polyurethane Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
16
Compression
QLA267 , 60000 lb , Custom Compression Donut Load Cell , Material - 17-4 PH S.S. , 4.01" [101.9 mm] ID , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer