QLA246 play_arrowQSH00626

Custom Cryogenic Load Cell

QLA246 , 250 N , Custom Cryogenic Inline Load Cell , Vacuum Compatible/Low Outgassing Compliant to ASTM E595 , -80 to 40 C Operating Temp. , S.S. , Female 1/4-28-Thread , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA246 is a custom cryogenic inline load cell that is designed to measure forces up to ~56.2 lbs (250 N). It is also designed to be vacuum compatible/low outgassing compliant to ASTM E595 standards. The loading surface features ¼-28-2B female threads on both sides of the sensor, allowing it to be used in both tension and compression. It includes a 5-ft (1.5 m) long braided shielded Teflon cable, with built-in strain relief for durability. It offers an compensated and operating temperature range of -80 to 40 C (-112 to 104 °F) and is constructed of stainless steel.

Features
  • Designed for cryogenic applications 
  • Features a detachable base
  • Can be used in both tensile and compressive applications
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
744
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
250
N
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
-112
104
F
Operating Temperature
1
-112
104
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
Related Instruments
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
ZAC100 , Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Zinc Plated Steel , 1/4-28-Thread , Standard , Max Load 1600 lb (F1146-2)
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.