Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA352

Custom Donut Load Cell

2 Products
settings
Item Number
Load Capacity
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Environmental Conditions
Material
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Custom Special
1000 lb
2.615
3.49
0.5
3.49
3.49
Cable & Connector
24 Awg 12 Conductor Foil Shielded PVC Cable
1.5 ft
mA
IP64
Vibration Rated
17-4 PH S.S.
1
0.3
Compression
QLA352 , 1000 lb , Custom Low Profile Donut/Through Hole/Washer Load Cell , 2.615" 66.4 mm] ID x 3.49" [88.6 mm] OD x 0.5" [3.8 mm] H , Vibration Environment , 4-20 mA Current Output , PVC Cable , 1.5 ft Long
Y
1000 lb
2.615
3.49
0.5
3.49
3.49
Cable & Connector
29 Awg 4 Conductor Spiral Shielded Silicone Cable
5 ft
mV/V
IP64
Vibration Rated
17-4 PH S.S.
1
0.3
Compression
QLA352 , 1000 lb , Custom Low Profile Donut/Through Hole/Washer Load Cell , 2.615" 66.4 mm] ID x 3.49" [88.6 mm] OD x 0.5" [3.8 mm] H , Vibration Environment , Silicone Cable , 5 ft Long
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer