QLA337 play_arrowQSH01489

Custom Dual Bridge Parallelogram Load Cell

QLA337 , 2.5 kg (5.5 lb) , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 4 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA337 is a custom dual bridge parallelogram load cell designed for medical bag weighing applications. It is offered in a variety of capacities ranging from 2.5 – 15 kg (5.51 – 33.1 lb) and features a dual channel output for high reliability. It is designed as a side-mount load cell for measuring tension forces, and features a very robust mechanical safe overload protection of up to 250 lb (114 kg).


QLA337 Custom Dual Bridge Parallelogram Load Cell, also known as a dual channel load cell, designed to meet the high demands of critical applications in aerospace, medical and others. Equipped with two independent Wheatstone bridges, each fitted with strain gauges, this QLA337 offers unparalleled redundancy and safety features.


With its dual output feature, this load cell not only provides control feedback from one sensor but also allows for data acquisition from the other, ensuring continuous and reliable force measurement and control. Additionally, QLA337 Custom Dual Bridge Load Cell is calibrated to the highest standards of accuracy, with NIST traceable calibration and A2LA accreditation to ISO 17025.

FUTEK’s QLA337 dual bridge load cell meets high levels of SIL (Safety Integrity Levels) or PL (Performance Levels), making it the ideal choice for applications where safety and reliability are of utmost importance. Its redundancy feature ensures that even in the event of a failure in one of the bridges, the load cell will continue to provide accurate load readings and maintain control over the application.

Features
  • Dual channel output for high reliability
  • 29 AWG 4 Conductor Spiral Teflon cable
  • Valox cover
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
18
Vdc
2
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
2
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
114
kg
2
114
kg
Capacity
1
2.5
kg
2
2.5
kg
Hysteresis
1
-0.025
0.025
% of R.O.
2
-0.025
0.025
% of R.O.
Nonlinearity
1
-0.025
0.025
% of R.O.
2
-0.025
0.025
% of R.O.
Nonrepeatability
1
-0.035
0.035
% of R.O.
2
-0.035
0.035
% of R.O.
Output Resistance
1
1000
Ohms nom.
2
1000
Ohms nom.
Rated Output
1
2.09
2
2.31
mV/V nom.
2
2.09
2
2.31
mV/V nom.
Compensated Temperature
1
50
104
F
2
50
104
F
Operating Temperature
1
50
104
F
2
50
104
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
2
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
2
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
Alternative Models
QSH02019
QLA285 , 15 lb , Ultra High Accuracy Parallel Beam Load Cell w/ Overload Protection , M5x0.8-Thread , IP67 , RoHS Compliant , Replacement for Ishida TLC-6L 52-3018-08 , 2024-T4 , 26 Awg 4 Conductor Foil Shielded PVC Cable , 8 in. Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.