QLA408 play_arrowQSH01982

Custom Flange Style Thru Hole Load Cell

QLA408, 1000 lb , Custom Flange Style Thru Hole Load Cell , Material - 17-4ph S.S. , Shear & Moment Resisting , 2.5" [63.5 mm] ID x 4.625" [117.48 mm] OD x 0.50" [12.7 mm] H , 29 Awg 4 Conductor Spiral Shielded Silicone , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QLA408
QLA408
Description

QLA408 Custom Flange Style Thru Hole Load Cell

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
50
100
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer