Model QLA367 is a custom load button load cell designed with TEDS IEEE1451.4 and 7 Pin Clik-Mate Molex connector. This load cell is designed to measure compression loads and offers a rated capacity of 100 lb (445 N), with a safe overload protection of 150 lb (667 N). This load cell features 3x #6-32 UNC female mounting provisions and is constructed from 17-4 PH stainless steel. It offers a nonlinearity of ± 0.15 % of the Rated Output. It includes an integrated 14 inch (356 mm) output cable, and is available in two configurations: conventional gage type, and custom integrated circuit. This load cell is designed for high reliability, OEM embedded solutions, and the cable package lends itself to quick, easy integration.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 100 | lbs | ||
Hysteresis | 1 | -0.15 | 0.15 | % of R.O. | |
Nonlinearity | 1 | -0.15 | 0.15 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -40 | 185 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |