Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1124.04 lb | Compression | M2.5x0.45 | 0.39 | 1.23 | 1.23 | 1.23 | No | Cable & Connector | 6 Pin Binder Plug, 99-2021-09-06 | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 7 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | Yes | N | |
2248.09 lb | Compression | M2.5x0.45 | 0.39 | 1.23 | 1.23 | 1.23 | No | Cable & Connector | 6 Pin Binder Plug, 99-2021-09-06 | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 7 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | Yes | N |