Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA214

Custom Load Button w/ Threaded Mounting Holes

1 Products
settings
Item Number
Load Capacity
Thread Size
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Features
Connection Type
Connector Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
# Of Bridges/channels
Load Directions
Description
Custom Special
22480.9 lb
M4x0.7
1.98
1
1.98
1.98
RoHS
Cable & Connector
6 Pin Binder Plug, 99-2021-09-06
26 Awg 4 Conductor Braided Shielded Teflon Cable
7 ft
mV/V
IP64
17-4 PH S.S.
1
Compression
QLA214 , 100000 N , Custom Load Button w/ M4x0.7 Threaded Mounting Holes , 1 mV/V +/-2% , RoHS Compliant, Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Red Teflon Cable , 7 ft Long w/ 6 Pin Binder
Y
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore custom-sensors-and-instruments QLA custom-load-button-threaded-mounting-holes-QLA214
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.