QLA297 play_arrowQSH01801

Custom Miniature Column Load Cell

QLA297, 25000 lb , Custom Low Profile Compression Load Cell , RoHS Compliant (Lead Free) , Material - S.S. , CMR-S1-E-04P Microcom Receptacle , Flat Mounting Surface
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA297 is a custom miniature column load cell designed with a low profile - 0.38 inches, or 9.5 mm in height. This load cell is designed to measure compression loads and offers a rated capacity of 25 klb (89 kN), with a safe overload protection of 150% of its Rated Output. The outer diameter of this load cell is 1.43 inches (36.4 mm) and features a radial Microcom CMR-S1-E-04P connector output. The flexure is constructed of Maraging 350 and the cover is constructed of 17-4 stainless steel.



Features
  • Designed for applications that require compression measurements
  • Low profile design (0.38 in. or 9.5 mm in height)
  • Integrated radial Microcom receptacle offers high relability
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
2000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
25000
lbs
Nonlinearity
1
-1.5
1.5
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
2000
Ohms nom.
Rated Output
1
1.2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.