Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA336

Custom Miniature Load Column Load Cell w/ Male Thd

1 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Load Directions
Description
Rohs
Custom Special
500 lb
M5x0.8
0.65
0.394
0.394
0.394
No
Cable
34 Awg 4 Conductor Braided Cable
30 ft
mV/V
17-4 PH S.S.
No
No
1
Compression
QLA336 , 500 lb , Custom Miniature Load Button Column Load Cell w/ Male Threaded Base, Material - 17-4 PH S.S, M5x0.8 Thread , 34 Awg 4 Conductor Braided Cable , 30 ft Long
No
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer