QLA200 play_arrowQSH00396

Custom Non-Magnetic Compression Load Cell

QLA200 , 250 lb , Custom Non-Magnetic Compression Load Button Load Cell , Material - 2024-T4 , Non-Magnetic , Axial Cable Exit , #29 AWG, 4 Conductor, Spiral Teflon, 6 in Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA200 is a custom non-magnetic compression load cell that is designed to measure forces up to 250 lbs (~113 kg). A unique feature of this load cell is that it is construction of non-ferrous materials (aluminum), making it non-magnetic. Along with many FUTEK products, this sensor is miniature, standing at only 0.25 inches (6.35 mm), with a outer diameter of 0.98 inches (24.9 mm).

Features
  • Designed for compression applications
  • Spherically-radial loading surface designed for single-point loading
  • Axially-exited shielded Teflon cable, 6 in long
  • Fast response time
Technical Documents
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
250
lbs
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.