QLA350 play_arrowQSH01596

Custom Parallelogram Load Cell w/ Overload Protection

QLA350 , 100 lb , Parallelogram Load Cell , RoHS Lead Free , Material - 2024-T4 , M4x0.7-Thread , Overload Protection , 28 Awg 6 Conductor Braided Shielded Poly Cable , 900 mm Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA350 is a custom parallelogram load cell designed to have a high overload protection rating relative to its measurement capacity. It offers a rated capacity of up to 100 lb (~445 N), with a safe overload protection of 250 lb lb (1112 N). Capable of measuring in both tension and compression, this is a side-mounted sensor which also features a M3 ring terminal for grounding. 

Features
  • Terminates in RJ45 connector
  • RoHS compliant
  • M3 ring terminal for grounding
  • High-reliability medical grade load cell
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
250
lbs
Capacity
1
100
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1.8
2.2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.