QLA238 play_arrowQSH00578

Custom Thru/Hole Donut Load Cell

QLA238 , 40000 lb , Custom Thru/Hole Donut Load Cell , Roller , Material - 17-4 PH S.S. , 2.76" [70 mm] ID , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA238
QLA238
QLA238
QLA238
QLA238
Description

Custom Thru/Hole Donut Load Cell

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
100
% of R.O.
Capacity
1
40000
lbs
Nonlinearity
1
-2
2
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2.5
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer