Item Number | Load Capacity | Load Directions | Inner Diameter In Inches | Height In Inches | Length In Inches | Custom Special | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | # Of Bridges/channels | Weight In Lb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50000 lb | Compression | 2.25 | 0.77 | 3.98 | Y | 3.98 | 3.98 | Cable | 24 Awg 12 Conductor Foil Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | 1 | 1.5 | |
50000 lb | Compression | 2.25 | 0.77 | 3.98 | Y | 3.98 | 3.98 | Cable | 24 Awg 4 Conductor Braided Shielded PVC Cable | 20 ft | mV/V | IP64 | 17-4 PH S.S. | 1 | 1.5 |