Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA393

Diaphragm Load Cell 3/8 in Thick Moment and Shear Resistant

2 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Inner Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
1000 lb
Compression
M3x0.5, M4x0.7
2
0.375
4
4
4
No
Cable
29 Awg 4 Conductor Spiral Shielded Silicone Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.75
Yes
N
1000 lb
Compression
M3x0.5, M4x0.7
2
0.375
4
4
4
No
Cable
29 Awg 4 Conductor Spiral Shielded Silicone Cable
10 ft
mV/V
IP64
17-4 PH S.S.
No
No
1
0.75
Yes
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer