QLA218 play_arrowQSH00577

Dual Bridge Load Link w/ Amplified Output

QLA218 , Ch 1: 360 lb; Ch 2: 360 lb , Dual Bridge Load Cell w/ Amplified Output , Material - 6061-T6 , 18 AWG, 4 Conductor Cable , Genie 106766 , 14 in Long , 4 Pin Deutsch Connector
Listed price is in U.S. currency and subject to verification along with availability
Description

Dual Bridge Load Link w/ Amplified Output

Features
Technical Documents
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
20
Vdc
2
20
Vdc
Excitation
1
9
36
Vdc
2
9
36
Vdc
Capacity
1
360
lbs
2
360
lbs
Hysteresis
1
-2
2
% of R.O.
2
-2
2
% of R.O.
Nonlinearity
1
-2
2
% of R.O.
2
-2
2
% of R.O.
Rated Output
1
3.4
4.2
Vdc
2
3.4
4.2
Vdc
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
-40
185
F
2
-40
185
F
Temperature Shift Zero
1
-0.05
0.05
% of R.O./F
2
-0.05
0.05
% of R.O./F
Zero Balance
1
0.3
0.7
Vdc
2
0.3
0.7
Vdc
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.