Item Number | Load Capacity | Load Directions | Inner Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Material | # Of Bridges/channels | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 lb | Tension & Compression | 0.35 | 0.71 | 1.05 | 0.7 | 0.7 | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | 17-4 PH S.S. | 1 | 0.04 | Y |