Model LCF550 is a Pancake Load Cell designed for high capacity compression and tension applications. Built from a robust 17-4 Stainless Steel in a 100,000 lbs capacity, the LCF550 Pancake Load Cell can be used in most grueling environments. The low profile design also features 16 bolt down holes allowing easy mounting. You will also find options for Fatigue Rating, and Amplified Version readily available.
The Pancake Load Cell offers high accuracy. It has Nonlinearity of ±0.2% and Deflection of 0.002”nominal. The standard LCF550 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 30 | kOhm | ||
Excitation | 1 | 1 | 20 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 100000 | lbs | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 4 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.001 | 0.001 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |