QLA120 play_arrowQSH00044

Inline Male Threaded Load Cell

QLA120 , 50 lb , Miniature Inline OEM Male/Male Threaded Load Cell , 0.49 in [12.45 mm] OD x 0.5" [12.7 mm] H , Material - 17-4 PH S.S. , #4-40-Thread , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 6 inch Cable
Listed price is in U.S. currency and subject to verification along with availability
Description
Inline Male Threaded Load Cell
Features
  • Intended for high volume OEM applications
  • See LCM300 or LSB205 for Test & Measurement Applications
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
200
% of R.O.
Capacity
1
50
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.25
0.25
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-65
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
Alternative Models
FSH04422
LSB205 , 50 lb , S-Beam Jr.™ Load Cell 2.0 , Overload Protection w/ Integrated TEDS IEEE1451.4 Recognition & Temperature Sensor , RoHS Compliant, Material - 17-4 PH S.S., M3x0.5-Thread , 7 Pin Quick Disconnect "Break Away" Nano Receptacle
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.