QLA383 play_arrowTPS01016

Low Profile Portable Calibration Tripod

QLA383 , 1000 g , Portable Force Load Cell Calibration Array , 73.7 mm OD x 9.7 mm H , 5 point Calibration , 3x 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long, with 3x USB220
Listed price is in U.S. currency and subject to verification along with availability
QLA383
QLA383
QLA383
Description

Low Profile Portable Calibration Tripod

Features
Videos
FUTEK Portable Calibration Kit
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
1000
Gram
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer