QLA383 play_arrowTPS01020

Low Profile Portable Calibration Tripod

QLA383 , 1000 g , Force Load Cell w/ Hirose 12 Pin Receptacle , 66.8 mm OD x 6.98 mm H , 5 point Compression Calibration , w/ Mating 29 Awg 4 Conductor Spiral Shielded Silicone Cable/Connector Package , 5 ft Long, w/ 3x USB220
Listed price is in U.S. currency and subject to verification along with availability
Description

QLA383 Low Profile Portable Calibration Tripod is designed for industries such as pharmaceuticals, medical, and Test and Measurements. This sensor allows you to continuously monitor and calibrate your measuring equipment to meet government and industry regulations.

QLA383 load cell calibration kit is a precision load cell that can be paired to either analog IAA amplifier (TPS1031) or digital USB amplifier (TPS1020) that reads out directly in engineering units, ensuring precise and reliable results. Whether you're calibrating force sensors, load cells, or other measuring equipment, our QLA383 calibration kit has got you covered.

QLA383 reference load cell can also be installed in your testing machine or press to apply loads, using appropriate fixtures and adapters.

As an added bonus, our force sensor calibration kit is NIST traceable, so you can have confidence in the accuracy of your measurements. Don't risk inaccurate results or regulatory compliance issues.

Features

OUTPUT: USB2.0
CAPACITY: 1000 g
RESOLUTION: 0.01 g
MAXIMUM LOAD: 2,000 g
WEIGHT (approx): 90 g
MATERIAL: Aluminum
CABLE: 3x 29 AWG Spiral Shielded Silicone, 5 ft [1.5 m] Long

Technical Documents
Videos
video
FUTEK Portable Calibration Kit
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
1000
Gram
Related Accessories
SENSIT® Test and Measurement Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
SENSIT® Calibration Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.