Nano Force Sensor

Small wonder
QLA414 NANO force sensor is the smallest tension and compression force measurement solution of its kind (micro-miniature in-line load cell). The 4mm x 5mm NANO sensor, opens up a world of possibilities for industries such as advanced automation, electronics assembly, robot gripping force measurement, pick and place force measurement, and robotic surgery, where force sensor size is critical.
The NANO force sensor features M1 threaded double-sided mounting provisions and unique thru-hole design allowing for flexible slide on, weld-on over the tube, wire, or shaft integration options. Nano sensors multi element, side load compensated 1000 Ohm full-bridge instrumentation is encased with laser-welded construction with non-active interconnect packaging providing environmental protection. It allows for high accuracy in 5lb and 10lb capacities with ultra-low deflection, and high natural frequency response up to 98KHz.
Additionally, force sensors as small as 3mm x 4mm with force measurement capabilities up to 50lb, are also available for OEM applications, including IP67 and autoclavable sensors for the medical industry. Being the ideal miniature load cell for surgical robotics and laparoscopic grasper with force perception, the NANO Force Transducer is well suited for haptics force feedback and catheter ultra-miniature load cell.
Several solutions in one design
The Nano’s unique M1-threaded double-sided mounting provisions allow it to measure both tension and compression, an industry breakthrough for a sensor this small. It can also be mounted to only measure compression.
Unique mounting flexibility
In addition to the front end mounting provisions, the Nano also features a thru-hole design, which mounts over a shaft as a monolithic structure.
Multiple measuring capabilities
The in-line micro rod/rope thru-hole configuration with an M1 mounting provision allows for both tension and compression force measurement.
Bottom-mounted compression
In this configuration, the sensor is installed onto the mounting plate and top. When integrated this way, the Nano measures compression force only.
Small package, mighty performance
The subminiature size doesn’t compromise the Nano’s performance. It meets FUTEK’s highest accuracy standards and meets the benchmark for precision for all our products.
Low power consumption
The Nano is an energy saver. Its 1000 Ohm resistance full-bridge strain gauge instrumentation supports low power consumption, opening the door for battery-powered mobile device applications as well energy-conscious configurations with large quantities of sensors per system.

Born ready
As soon as you turn it on, the Nano is ready to go. Its full bridge instrumentation allows for 5V excitation without extensive warmup time, a key capability for applications where system readiness is a critical factor.
Made for R&D
A Flextail adapter converts the Nano’s OEM-friendly four conductor flex cable into a conventional cable, eliminating the need for additional electronics in initial development integration.
High resolution and accuracy
Featuring 5VDC excitation, which is powered by the full-bridge instrumentation, the Nano integrates seamlessly with USB and SPI electronics that ensure high resolution and accuracy.

Powerful packaging
An innovative non-active packaging design keeps force measurements accurate in highly dynamic environments by isolating the interconnect cable from the active sensing element. It also ensures high durability of the interconnect, minimizing potential for damage during setup.

Corrects off-center loading
The Nano’s double sided instrumentation compensates for eccentric loading conditions and tolerance stackups, improving compatibility with mechanical systems.
Built to scale
Assembled using FUTEK’s proprietary micro-welding technology, the Nano’s robust aerospace-grade alloy sensor body and enclosure assembly are laser-welded to achieve an extremely robust construction. This assures high process reproducibility, scalability and compatibility with the most dynamic, high vibration, shock, temperature, or chemically intensive environment.
High-natural frequency
Additionally, the Nano sensor’s low flexure design delivers unmatched high natural frequency of 98kHz, providing an ultra fast response (30-40x faster than larger/comparable solutions). Natural frequency is directly related to the cycle time capability of the robotic system. Nano’s ultra fast response will benefit cycle time reduction and result in an overall higher throughput of the automated system.
Ultra low deflection
One of the highlights of the Nano’s performance is its ultra low deflection (1-10000 in.), which supports high accuracy control due to its very low effect on the structural rigidity of the system.

Small wonder
QLA414 NANO force sensor is the smallest tension and compression force measurement solution of its kind (micro-miniature in-line load cell). The 4mm x 5mm NANO sensor, opens up a world of possibilities for industries such as advanced automation, electronics assembly, robot gripping force measurement, pick and place force measurement, and robotic surgery, where force sensor size is critical.
The NANO force sensor features M1 threaded double-sided mounting provisions and unique thru-hole design allowing for flexible slide on, weld-on over the tube, wire, or shaft integration options. Nano sensors multi element, side load compensated 1000 Ohm full-bridge instrumentation is encased with laser-welded construction with non-active interconnect packaging providing environmental protection. It allows for high accuracy in 5lb and 10lb capacities with ultra-low deflection, and high natural frequency response up to 98KHz.
Additionally, force sensors as small as 3mm x 4mm with force measurement capabilities up to 50lb, are also available for OEM applications, including IP67 and autoclavable sensors for the medical industry. Being the ideal miniature load cell for surgical robotics and laparoscopic grasper with force perception, the NANO Force Transducer is well suited for haptics force feedback and catheter ultra-miniature load cell.
Several solutions in one design
The Nano’s unique M1-threaded double-sided mounting provisions allow it to measure both tension and compression, an industry breakthrough for a sensor this small. It can also be mounted to only measure compression.
Unique mounting flexibility
In addition to the front end mounting provisions, the Nano also features a thru-hole design, which mounts over a shaft as a monolithic structure.
Multiple measuring capabilities
The in-line micro rod/rope thru-hole configuration with an M1 mounting provision allows for both tension and compression force measurement.
Bottom-mounted compression
In this configuration, the sensor is installed onto the mounting plate and top. When integrated this way, the Nano measures compression force only.
Small package, mighty performance
The subminiature size doesn’t compromise the Nano’s performance. It meets FUTEK’s highest accuracy standards and meets the benchmark for precision for all our products.
Low power consumption
The Nano is an energy saver. Its 1000 Ohm resistance full-bridge strain gauge instrumentation supports low power consumption, opening the door for battery-powered mobile device applications as well energy-conscious configurations with large quantities of sensors per system.

Born ready
As soon as you turn it on, the Nano is ready to go. Its full bridge instrumentation allows for 5V excitation without extensive warmup time, a key capability for applications where system readiness is a critical factor.
Made for R&D
A Flextail adapter converts the Nano’s OEM-friendly four conductor flex cable into a conventional cable, eliminating the need for additional electronics in initial development integration.
High resolution and accuracy
Featuring 5VDC excitation, which is powered by the full-bridge instrumentation, the Nano integrates seamlessly with USB and SPI electronics that ensure high resolution and accuracy.

Powerful packaging
An innovative non-active packaging design keeps force measurements accurate in highly dynamic environments by isolating the interconnect cable from the active sensing element. It also ensures high durability of the interconnect, minimizing potential for damage during setup.

Corrects off-center loading
The Nano’s double sided instrumentation compensates for eccentric loading conditions and tolerance stackups, improving compatibility with mechanical systems.
Built to scale
Assembled using FUTEK’s proprietary micro-welding technology, the Nano’s robust aerospace-grade alloy sensor body and enclosure assembly are laser-welded to achieve an extremely robust construction. This assures high process reproducibility, scalability and compatibility with the most dynamic, high vibration, shock, temperature, or chemically intensive environment.
High-natural frequency
Additionally, the Nano sensor’s low flexure design delivers unmatched high natural frequency of 98kHz, providing an ultra fast response (30-40x faster than larger/comparable solutions). Natural frequency is directly related to the cycle time capability of the robotic system. Nano’s ultra fast response will benefit cycle time reduction and result in an overall higher throughput of the automated system.
Ultra low deflection
One of the highlights of the Nano’s performance is its ultra low deflection (1-10000 in.), which supports high accuracy control due to its very low effect on the structural rigidity of the system.