Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA348

Parallel Beam Load Cel

1 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
175 lb
Tension & Compression
M5x0.8
0.86
2.76
0.86
No
Cable & Connector
26 Awg 6 Conductor Foil Shielded PVC Cable
38 in
mV/V
2024-T4
No
No
1
0.2
No
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer