Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA125

Parallel Beam Load Cell

1 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Environmental Conditions
Material
Mechanical Overload Protection
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Rohs
Custom Special
15 lb
M5x0.8
2.36
3.55
0.625
Cable
26 Awg 6 Conductor Foil Shielded PVC Cable
1 ft
mV/V
IP65
Water Resistance
2024-T4
1
0.35
Tension & Compression
QLA125 , 15 lb , Parallel Beam Shear Force Load Cell , RoHS Compliant, Material - 2024-T4 , M5x0.8-Thread, 26 Awg 4 Conductor Foil Shielded PVC Cable , 1 ft Long
Yes
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer