Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.6138 lb | Tension & Compression | M8x1.25 | 3.39 | 6.1 | 1.74 | No | Cable | 24 Awg 4 Conductor Braided Shielded PVC Cable | 15 ft | mV/V | 2024-T4 | Yes | No | 1 | 2.5 | No | N |
Parallel Beam Load Cell with Overload Protection