Parallelogram Load Cell, Dual Bridge
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
2 | 10 | Vdc | |||
Excitation | 1 | 1 | 18 | Vdc | |
2 | 1 | 18 | Vdc | ||
Input Resistance | 1 | 1120 | Ohms nom. | ||
2 | 1120 | Ohms nom. | |||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
2 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | 1 | 114 | kg | ||
2 | 114 | kg | |||
Capacity | 1 | 25 | lbs | ||
2 | 25 | lbs | |||
Hysteresis | 1 | -0.02 | 0.02 | % of R.O. | |
Excitation | 2 | -0.02 | 0.02 | % of R.O. | |
Nonlinearity | 1 | -0.02 | 0.02 | % of R.O. | |
2 | -0.02 | 0.02 | % of R.O. | ||
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
2 | -0.02 | 0.02 | % of R.O. | ||
Output Resistance | 1 | 1000 | Ohms nom. | ||
2 | 1000 | Ohms nom. | |||
Rated Output | 1 | 2 | mV/V nom. | ||
2 | 2 | mV/V nom. | |||
Compensated Temperature | 1 | 60 | 160 | F | |
2 | 60 | 160 | F | ||
Operating Temperature | 1 | 50 | 104 | F | |
2 | 50 | 104 | F | ||
Temperature Shift Span | 1 | % of Load/F | |||
2 | % of Load/F | ||||
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
2 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | 1 | -3 | 3 | % of R.O. | |
2 | -3 | 3 | % of R.O. |