CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Input Resistance | 1 | 1000 | Ohms nom. | ||
Capacity | 1 | lbs | |||
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -20 | 100 | F | |
Temperature Shift Span | 1 | -0.03 | 0.03 | % of Load/F | |
Temperature Shift Zero | 1 | -0.03 | 0.03 | % of R.O./F | |
Zero Balance | 1 | -0.1 | 0.1 | mV/V nom. |