Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | Fatigue Rated | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 lb | Tension & Compression | M3x0.5 | 0.57 | 0.97 | 0.97 | 0.3327 | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 10 ft | mV/V | IP68 | Vacuum Rated, Water Resistance | 2024-T4 | Yes | 1 | Y |