Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA397

Submersible Load Button Load Cell

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Environmental Conditions
Material
# Of Bridges/channels
Custom Special
1000 lb
Compression
0.25
0.74
0.74
0.74
Cable
30 Awg 7 Conductor Braided Shielded Polyster Cable
5 ft
mV/V
IP67
High Temperature, Submersible,Water Resistance
17-4 PH S.S.
1
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer