Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA385

Subminiature Custom Load Button with Mounting Stud

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Rohs
Custom Special
100 lb
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer