QLA286 play_arrowQSH00953

Tension & Compression In-line Load Cell

QLA286 , 3000 lb , Tension & Compression In-line Load Cell , Material - 17-4 PH S.S. , 1/2-20-Thread , 26 Awg 4 Conductor Braided Shielded Teflon Cable , Axial Cable Exit Out of the Bottom , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QLA286
QLA286
QLA286
Description

Tension & Compression In-line Load Cell

Features
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
3000
lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer