Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA391

Through Hole Load Cell w/ Integrated Amplifier

1 Products
settings
Item Number
Load Capacity
Thread Size
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Custom Special
2000 lb
M6x1
1.38
4.31
1.02
4.31
4.31
Connector
6 Pin Bendix Receptacle, PT02E-10-6P
mA
IP64
17-4 PH S.S.
No
1
2
Tension & Compression
QLA391 , 2000 lb , Flange Mount Thru Hole Spindle Load Cell For NSK BSF1462 Ball Screw Bearing , Tension & Compression , 1.38" [35 mm} ID w/ M6x1 Threads , Material 17-4 PH S.S. , 4-20 mA Current Output , 6 Pin Bendix PT02E-10-6P
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer