Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA237

Thru Hole/Donut Load Cell

3 Products
settings
Item Number
Load Capacity
Height In Inches
Description
Custom Special
250 lb
0.375
QLA237 , 250 lb , Thru Hole/Donut Load Cell (Q07567) , Material - 17-4 PH S.S. , 1.47" [37.3 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
N
500 lb
QLA237 , 500 lb , Thru Hole/Donut Load Cell (Q07567) , Material - 17-4 PH S.S. , 1.47" [37.3 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
N
QLA237 , 1000 lb , Thru Hole/Donut Load Cell (Q07567) , Material - 17-4 PH S.S. , 1.47" [37.3 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer