Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA107

Thru Hole/Donut Load Cell with Welded Washer

1 Products
settings
Item Number
Load Capacity
Load Directions
Inner Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
# Of Bridges/channels
Custom Special
1000 lb
Compression
0.95
0.62
1.98
1.98
1.98
Cable
24 Awg 4 Conductor Braided Shielded PVC Cable
15 ft
mV/V
IP64
17-4 PH S.S.
No
1
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer