QLA247 play_arrowQSH00639

Thru Hole/Donut Load Cell w/ Welded Washer

QLA247 , 1000 lb , Thru Hole/Donut Load Cell w/ Welded Washer , Material - 17-4 PH S.S. , 2.37" [60.2 mm] ID , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long.
Listed price is in U.S. currency and subject to verification along with availability
QLA247
QLA247
QLA247
Description
Custom Compression Load Cell
Features
Alternative Model  
QLA247 , 1000 lb , Thru Hole/Donut Load Cell w/ Welded Washer and Ferrule , Material - 17-4 PH S.S. , 2.37" [60.2 mm] ID , 28 Awg 4 Conducto...
Out of Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer