QLA186 play_arrowQSH00338

Xcite Load Cell

QLA186 , 2500 lb , Xcite Load Cell , Welded SS Cover , Material - 17-4 PH S.S. , 3/8-24-Thread , 4 Pin Microtech Receptacle DR-4S , Includes 301 KOHM Resistor
Listed price is in U.S. currency and subject to verification along with availability
Description

Custom Miniature Inline Threaded Tension and Compression Load Cell

Model QLA186 is a Custom In Line Load Cell built for Endurance, Press, or Inline applications. The custom QLA186 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 Pin Receptacle. This product offers an exceptional miniature design with a height of 1.75” and a diameter of 1.12”. You will also find options mating cable/connector packages readily available.

The QLA186 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The custom QLA186 In Line Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 2.5 oz
  • Miniature Design
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide signal conditioned displays, inline amplifiers, or USB Output Kits. FUTEK’s USB Output Kits make things plug and play on any Windows Based PC. FUTEK's QLA186 is also available with TEDS / IEEE1451.4 option.

Features
  • 20 kHz Natural Frequency
  • Ulta Low Deflection
  • Includes 301 kOhm Shunt Resistor
  • NIST Traceable Compression Calibration Certificate Included
  • Integrated Connector
  • Welded Construction
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
2500
lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer