Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QMA
QMA147

3 Axis Load Cell w/ Overload Protection

1 Products
settings
Item Number
Load Capacity
Mounting Type
Length In Inches
Height In Inches
Width In Inches
# Of Axis
Output Type
Connection Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Thread Size
# Of Bridges/channels
Rohs
Custom Special
5 lb
Flange
1.57
2.48
0.59
3
mV/V
Connector
IP40
2024-T4
Yes
M2.5x0.45
1
Yes
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer