Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QMA
QMA124

Custom Multi-Component Prosthetic/Robotic Knee Joint Sensor

1 Products
settings
Item Number
Load Capacity
Torque Capacity
Mounting Type
Length In Inches
Height In Inches
Width In Inches
Outer Diameter In Inches
# Of Axis
Output Type
Connection Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Integrated Teds
Thread Size
Weight In Lb
Cable Type
Cable Length
# Of Bridges/channels
Rohs
Custom Special
200 lb, 60 lb
200 in-lb
Flange
2.98
1.1
2.98
2.98
3
mV/V
Cable
IP64
Alloy Steel
No
No
M6x1
0.87
28 Awg 4 conductor Braided Shielded PVC Cable
30 ft
1
No
Y

A Multi-Axis Sensor is a force-torque transducer that measures up to 6 different forces (Fx, Fy, Fz) and torque (Mx, My, Mz), in 3 spatial directions and converts it into an electrical output signal. Multi-Axis Sensors are also known as Multi-component transducers or force-torque sensors (6 axis force sensor, 6 axis load cell, 6 axis force/torque sensor). Custom Multi Component Sensor manufactured in the US by FUTEK utilizing Metal foil strain gauge technology.


multi component sensor QMA124
multi component sensor QMA124
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer